Home / Products / MPU and MCU / SuperH RISC engine Family /

SH7750 Series 


 
Provide feedback
Print this page



SH7750 Series
About SH-4
Application Examples
Function Comparison


Application Notes


Documentation


FAQs


Purchasing Info


Technical Update


Alliance Partners



 



Overview

The SuperH Family is a range of 32-bit microcomputers suitable for built-in hardware, realizing faster processing speed and reduced power consumption, with RISC system instructions adopted. The SH7750 Series (SH-4) uses Harvard Architecture, has a 2-way Superscalar system, and can execute two instuctions in parallel. The integer performance is 430MIPS (Dhrystone@240MHz). Also, high-speed FPU is on-chip, and FPU performance of 1.7GFLOPS is realized with single-precision matrix operation. Additionally, the on-chip MMU (Memory Management Unit) supports various general purpose operating systems, including Windows®CE and Linux.

Key Application
Car navigation systems, CIS, Broadband router, Firewalls, Networking equipment, Image processing, Internet equipment, Multimedia equipment

SH7731 SH7266/67 SH7723 SH7262/64 SH7786 SH7730 SH7763 SH7205 SH7265 SH7263 SH7203 SH7780 SH7764 SH7720 SH7201 SH7261 SH7206 SH7606 SH7721 SH7710/12/13 SH7781 SH7722 SH7706 SH7709S SH7727 SH7705 SH7729R SH7760 SH7751R SH7751 SH7750S SH7750R SH7785

.

Renesas MCU Selection Guide

Have an application in mind? Try our to find the best Renesas product for you.



Lineup:


SH7750R


The SH7750R RISC(Reduced Instruction Set Computer) microcomputer includes the 32-bit SH-4 CPU as its core, and the peripheral functions required to configure a system. The SH7750R has a 64-bit bus-interface, a 16-kbyte instruction cache and a 32-kbyte data cache.

SH7750S


NOTE: Not recommended for new designs (replacement by SH7750R)

SH7751R


The SH7751R RISC(Reduced Instruction Set Computer) microcomputer includes the 32-bit SH-4 CPU as its core, and the peripheral functions required to configure a system. The SH7751R has a PCI bus controller, a 32-bit bus-interface, a 16-kbyte instruction cache and a 32-kbyte data cache.

SH7751


NOTE: Not recommended for new designs (replacement by SH7751R)

SH7760


The SH7760 RISC(Reduced Instruction Set Computer) microcomputer includes the 32-bit SH-4 CPU as its core, and the peripheral functions required to configure a system. The SH7760 has a 32-bit bus-interface, a 16-kbyte instruction cache, a 32-kbyte data cache, an LCD controller, a USB host and other peripheral functions.