LONDON, UK – 22nd April 2009 – Renesas Technology Europe has added
16Kbyte Flash versions to its popular line-up of low pin count, SH/Tiny Flash
microcontrollers. The lower memory versions provide a more flexible and cost
effective solution with many advantages over DSPs. With their performance and
small memory sizes, these devices are ideal to perform both real-time control
and DSP functions.
The aforementioned family already includes pin-compatible 32Kbyte 64Kbyte
and 128Kbyte derivatives which have 8KByte RAM. The new 16Kbyte version
includes 4Kbyte of RAM, making it the lowest cost flash-based SuperH device in
the portfolio.
The family, including the new 16Kbyte version is available in a wide line up
of packages including 10x10mm 64LQFP, 14x14mm 64QFP, 10x10mm 48LQFP, and the
ultra tiny 8x8mm 64VQFN and 7x7mm 52VQFN packages.
The devices boast ultra-fast MONOS (Metal Oxide Nitride Oxide Silicon)
embedded Flash enabling fully deterministic zero-wait operation rated at
65MIPS. The SH2 32-bit RISC CPU core has 16 general-purpose 32-bit registers
and a 32x32=64 hardware MAC unit.
The SH/Tiny devices also have a highly sophisticated MTU2 timer unit with
six channels of 16-bit timers, support for up to 16 input capture/output
functions capacity, as well as a three-phase PWM capability for electrical
motors. Further excellent motor control features are enabled by a quadrature
encoder feedback capability and a special channel that can measure actual dead
times, thus enabling both the shortest possible dead times for highest
efficiency and safe non-destructive operation of the power stage. To increase
the suitability of these “Tiny” powerhouses to motor control applications the
PWM outputs can be quickly turned off in hardware in case of an emergency
shutdown and can drive 15mA for direct connection to opto couplers.
The devices have two ADCs with four channels each, 10-bit resolution and 2µs
conversion time. Each ADC can be triggered by the MTU2 with an additional
defined delay time to support algorithms such as single-shunt motor drive.
The SH/Tiny line-up has been developed for white goods applications such as
induction cooking, washing machines, vacuum cleaner motor control and inverters
such as in pumps, fans and air-conditioning (HVAC). The new 16Kbyte version is
ideally suited these applications. A Motor Control Reference Platform (MCRP)
for BLAC and induction motors is available from Renesas to make the design
easy, and the software fits snugly into the 16Kbyte version. This MCRP can be
taken directly to a customer and tuned to drive the customer’s motor to allow
for a live demonstration of the performance of the little SH/Tiny device.
The tool chain starts with a low-cost, yet complete Renesas Starter Kit
(RSK7124) available at around 325€ RRP via all of Renesas Europe’s
distributors. The kit includes an E10A JTAG-style debugger, a board with LCD
and software. The free demo version of the Renesas C Compiler is also included
and has a 256K code size limit, thus supporting the SH/Tiny devices without
limitation free of charge.
Additionally, Renesas has a low-cost emulation boards that offers
sophisticated functionality including trace. These boards make use of the
SH7086F high-end microcontroller. All SH/Tiny devices are a subset of the
SH7086F, so the concept of the boards is to use the SH7086F to emulate SH/Tiny
adding improved debugging features and without losing pins for the debug
functionality.