Home / Products / MPU and MCU / H8 Family /

H8/300H Tiny Series 


 
Provide feedback
Print this page



H8/300H Tiny Series
Application Examples
Function Comparison
Latest Updates
Newsletter
Pin Arrangement List
Pin Compatibility
Sample Program Generator


Application Notes


Documentation


FAQs


General Presentation


Technical Update


Alliance Partners





WHAT'S NEW

9 Aug 2007

- H8/36077, H8/36079 Group Characteristics: New

For details, please refer to Latest Updates.

Overview

The H8/300H CPU is a high-speed central processing unit with an internal 32-bit architecture that is upwards-compatible with the H8/300 CPU. The H8/300H CPU has sixteen 16-bit general registers, can address a 16-Mbyte linear address space, and is ideal for real-time control.

Examples of main applications
  • Consumer: White goods (refrigerators, washers, dryers, cooking ranges, etc.), appliances (vacuum cleaners, etc.), game pads, home electronics
  • Industrial: HVAC system, thermostats, controllers for small DC brushless motors, stepper motors
  • Office Automation: Mechanical control for fax machines, printers, measurement devices
  • Automotive: Control systems for power windows, windshield wiper controls, keyless entry systems, side airbags

 

Renesas MCU Selection Guide

Have an application in mind? Try our to find the best Renesas product for you.



Lineup:


H8/36109 Group


The H8/36109 Group is a high-end product in the H8/36049 Group that is suitable for motor control, and the highest performance product in the H8/Tiny Series. This group offers increased ROM and RAM, and enhanced peripheral functions such as a 5-channel a 16-bit timer and 16-channel A/D converter. In addition, the reliability of the fail safe functions is improved by incorporating an on-chip oscillator.

H8/36077, H8/36079 Group


The H8/36077 Group offers enhanced fail safe functions (oscillation stop detection function: the watchdog timer starts operating after the reset state is canceled) based on the H8/3687 Group. Peripheral functions match those of  the H8/3687 Group, including a 16-bit timer with two channels, a two-channel asynchronous/synchronous serial interface, and a one-channel I²C bus interface. This group can be used for to motor control thanks to the added 2-channel 16-bit timer. Moreover, it can also be ued for network-connected home appliances by employing the two-channel serial communication interface and one-channel I²C bus interface.

H8/36087 Group


The H8/36087 Group provides high-speed operation (18 MHz) at 3 V and is based on the H8/3687.

H8/36064 Group


The H8/36064 Group is a slim version of the H8/3687. The device has 32 kbytes on-chip single supply flash memory.

H8/36049 Group


The H8/36049 Group is a version of the existing H8/3687 Group, but with enhanced peripheral functions and I/O, and is suitable for use in household appliances with advanced functions, including indoor units of air conditioners needing motor control, etc.

H8/36037, H8/36057 Group


The H8/36037 and H8/36057 Groups have an on-chip CAN (full CAN 2.0B) interface for use in in-vehicle equipment such as door modules and airbags.

H8/36014, H8/36024 Group


The H8/36014 and H8/36024 Groups offer the high-speed H8/300H Tiny CPU core with enhanced communication functions based on the H8/3672 Group and are optimized to provide low-cost solutions for small communications networks in applications such as fire and security systems.

H8/36912, H8/36902 Group


The H8/36912 and H8/36902 Groups are microcomputers with the lowest-capacity (8 kbytes) and lowest pin count (32 pins) in the H8/300H Tiny lineup. With enhanced timers, 10-bit A/D converter, asynchronous/synchronous serial interface, I2C bus interface (H8/36912 only) and large- current ports, these devices are suitable for applications including system control for small home appliances and various sensors.

H8/36094 Group


The H8/36094 Group offers enhancement of fail safe functions (Oscillation stop detection function, the watchdog timer starts operating at initial value.) based on the H8/3694 Group. H8/36094 Group can be used for various purposes from main microcomputer at small system to sub microcomputer at large system because peripheral functions as H8/3694 Group include timer of four types, I2C Bus Interface, Serial Communication Interface, 10 bit A/D converter.

H8/3694 Group


The H8/3694 Group is the successor to the H8/3664 Group. The maximum frequency has been increased to 20 MHz at 5 V power supply, and operability is highly enhanced by improvement of the I2C1 interface. Four types of packages are available: a 64-pin LQFP (10 mm x 10 mm) and 64-pin QFP (14 mm x 14 mm) having pin compatibility with the H8/3664 Group, plus two 48-pin LQFPs (10 mm x 10 mm and 7 mm x 7 mm) which are newly introduced as part of this group.

H8/3687 Group


The H8/3687 Group offers enhancement of the peripheral functions of the H8/3664 and is optimized to achieve higher performance.

H8/3672 Group


The H8/3672 Group was developed for smaller, cost sensitive applications which don't require all of the functions of the H8/3664.

H8/3664 Group


This group is supported only for the customers who have already adopted any of the products. For new adoption, please consider H8/3694 Group, H8/36094 Group products.