|



|
 |
 |
|
|
 |
|
|
|
 |
|
|
 |
M16C- The broadest platform with true code and pin compatibility
|
|
| The M16C MCU Platform of products offers you a
variety of choices, spanning entry-level capabilities and pricing previously
associated with 8-bit MCUs; hitting many options of pin-count, RAM and ROM
choices; and reaching into the high-speed processing of 32-bit MCUs — all with
MCUs that are upwardly pin- and software-compatible. |
M16C/65 – The Next Definition of standard 16-bit Microcontroller.
The M16C/65 Series is an easy to design-in 16-bit industrial quasi-standard
microcontroller, part of the M16C Platform product line-up utilized in endless
applications worldwide. It provides a high level of performance, combined with
internal peripherals, which reduce the need for external components.
More than 12 variations make the M16C/65 to an ideal solution for a flexible
industrial design with a line-up of 100 and 128 (L)QFP packages.
The memory density range from 128K to 768KBytes Flash with 12K to 47kBytes RAM
covered by M16C/65 is also proven replacement of M16C/62P designs due to pin to
pin capability.
Using M16C/65 in your design will result in various system improvements but
also from system cost point of view.
Learn more
|
|
|
Renesas Starter Kit for M16C/65
A good way to get started on the M16C family is with our fully integrated
suite of hardware and software development tools. Starter Kits are ideal to
evaluate devices and jump-start your development project, and contain a target
board, complete toolchain and USB-based on-chip debug emulator.
|
|
|
The M16C/65 Starter Kit (RSK) includes:
- CPU board with target microcontroller
- LCD panel for user/diagnostic interaction
- E8a On Chip Debugger
- Trial C compiler and IDE
- Tutorial session
- Sample peripheral driver code
|
|
M16C/65 Selection Guide
|
Group
|
Memory Type
|
Memory Size (Bytes)
|
|
ROM + Data Flash
|
RAM
|
Device
|
Temperature
Spec
|
Package Type
|
M16C/65
|
Flash
|
|
|
R5F36506NFA |
-20°C/
+85°C
|
100pin
14x20mm QFP
0.65mm pitch
|
|
256K + 8K
|
16K
|
R5F3650ENFA |
|
512K + 8K
|
31K
|
R5F3650MNFA |
|
768K + 8K
|
47K
|
R5F3650TNFA |
|
|
12K
|
R5F36506DFA |
-40°C/
+85°C
|
|
256K + 8K
|
16K
|
R5F3650EDFA |
|
512K + 8K
|
31K
|
R5F3650MDFA |
|
768K + 8K
|
47K
|
R5F3650TDFA |
|
|
12K
|
R5F36506NFB |
-20°C/
+85°C
|
100pin
14x14mm LQFP
0.5mm pitch
|
|
256K + 8K
|
16K
|
R5F3650ENFB |
|
512K + 8K
|
31K
|
R5F3650MNFB |
|
768K + 8K
|
47K
|
R5F3650TNFB |
|
|
12K
|
R5F36506DFB |
-40°C/
+85°C
|
|
256K + 8K
|
16K
|
R5F3650EDFB |
|
512K + 8K
|
31K
|
R5F3650MDFB |
|
768K + 8K
|
47K
|
R5F3650TDFB |
|
|
31K
|
R5F3651MNFC |
-20°C/
+85°C
|
128pin
14x20mm LQFP
0.5mm pitch
|
|
768K + 8K
|
47K
|
R5F3651TNFC |
|
512K + 8K
|
31K
|
R5F3651MDFC |
-40°C/
+85°C
|
|
768K + 8K
|
47K
|
R5F3651TDFC |
|
|
 |
|
|
|
|
 |
|
|
|
M16C Series Comparison
|
 |
|
|
| Function/ Group |
M16C/26A |
M16C/28 |
M16C/29 |
M16C/62P |
M16C/64 |
M16C/65 |
M32C/87 |
R32C/111 |
| On-Chip Memory (KBytes) |
Flash |
24-64 |
48-128 |
96-192 |
64-512 |
128-512 |
128-768 |
384-1024 |
256-512 |
| Data Flash |
4 |
4 |
4 |
4 |
8 |
8 |
4 |
8 |
| RAM |
4-12 |
4-12 |
8-12 |
4-31 |
12-31 |
12-47 |
24-48 |
40-63 |
| Max Operation Frequency (MHz) |
20 |
20 |
20 |
24 |
25 |
32 |
32 |
50 |
| Operating Voltage (V) |
2.7-5.5 |
2.7-5.5 |
2.7-5.5 |
2.7-5.5 |
2.7-5.5 |
2.7-5.5 |
3.0-5.5 |
3.0-5.5 |
| Number of Timers (16-bit/WDT) |
8/1 |
9/1 |
9/1 |
11/1 |
11/1 |
11/1 |
11/1 |
11/1 |
| A/D Converter (resolution x channel) |
10-bit x 12 |
10-bit x 13 or 24 |
10-bit x 16 or 27 |
10-bit x 26 |
10-bit x 26 |
10-bit x 26 |
10-bit x 34 |
10-bit x 26 |
| D/A Converter (resolution x channel) |
- |
- |
- |
8-bit x 2 |
8-bit x 2 |
8-bit x 2 |
8-bit x 2 |
8-bit x 2 |
| Serial I/O (USART, SIO) |
3 |
4, 5 |
4, 5 |
5 |
6, 2 |
6, 2 |
6, 7 |
9 |
| Special peripheral |
3-ph motor cont., CRC |
3 ph. motor cont., 16-bit IC/OC |
3-ph motor cont., CAN, 16-bit IC/OC |
3-ph motor cont., CRC, DMA |
3-ph motor cont., CRC, DMA |
3-ph motor cont., CRC, DMA, RTC |
3-ph motor cont., CAN, DMAII, CRC |
3-ph motor cont., CAN, DMAII, CRC |
| GPIO |
39 |
55, 71 |
55, 71 |
71, 88, 114 |
88 |
88, 114 |
88, 124 |
86 |
| Package |
42SSOP, 48LQFP |
64/80LQFP, 85FLGA |
64/80LGFP |
80/100QFP, 100/128LQFP |
100QFP, 100LQFP |
100QFP, 100/128LQFP |
100QFP, 100/144LQFP |
100LQFP |
| Product Flyer (PDF) |
open Product
Flyer |
open Product
Flyer |
open Product
Flyer |
open Product
Flyer |
open Product
Flyer |
open Product
Flyer |
open Product
Flyer |
open Product
Flyer |
|
 |
 |
|
 |